IESNA:LM-63-2002
[TEST]P1442035
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2509-539-33)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]4/23/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - INVUE
[LUMCAT]ABB-C2-830-X-U-A-GM
[LUMINAIRE]ARBOR OUTDOOR ARCHITECTURAL BOLLARD LUMINAIRE
[MORE]ASYMMETRIC OPTIC, GRAPHITE METALLIC PAINTED FINISH
[LAMP]2200K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_INPUT_ELECTRICAL]120 VOLTS
[_THDi]0.0849899
[_PF]0.990472
[_WARMUP HR]2
[_TOTAL OP TIME HR]3
[_STAB TIME HR]0.5
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2200K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Dock, Garage, Government, Healthcare, Hospitality, Hotel, Industrial, Institutional, Parking, Parks, Pathway, Pedestrian, Prison, Recreation, Roadway, Sidewalk, Site
[MORE] Stairway, Street, Underpass, Walkway, Direct, Emergency, Corrosion Resistant, Damp Location, Hose Down, Retrofit, Vandal Resistant, Waterproof, Wet Location
[_SEARCH_MOUNTING] Pole, Post Top
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]752
TILT=NONE
1 -1 1 38 22 1 1 -0.395833 -0.395833 0
1 1 19
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 61 62.5 65 67.5 70
72.5 75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 63 65 75
85 90 95 105 115 125 135 145 155 165
175 180
13.2 23.1 28.8 33 31.3 28.8 29.7 36.3 42 51.1
62.6 75.8 82.4 91.5 100.5 107.9 114.5 122.8 141.7 154.1
171.4 178 180.5 179.6 173 168.9 161.5 146.7 126.9 104.6
81.6 59.3 41.2 24.7 15.7 9.9 7.4 0
13.2 23.1 28 29.7 31.3 28 31.3 36.3 42 49.4
64.3 75 84.9 92.3 101.4 109.6 117.8 126.9 144.2 154.9
172.2 181.3 185.4 182.9 176.3 172.2 164.8 148.3 127.7 104.6
82.4 60.2 40.4 24.7 14.8 9.1 7.4 0
13.2 21.4 24.7 28.8 31.3 32.1 35.4 36.3 41.2 51.1
56.9 62.6 72.5 80.8 91.5 100.5 109.6 120.3 144.2 160.7
182.9 193.6 195.3 190.3 180.5 174.7 166.4 147.5 128.5 109.6
90.6 70.9 50.3 30.5 15.7 7.4 6.6 0
13.2 20.6 20.6 24.7 27.2 30.5 34.6 37.1 40.4 47
49.4 55.2 62.6 69.2 75.8 84.9 94.8 107.1 131 149.1
178 197.8 205.2 203.5 203.5 202.7 202.7 196.1 184.6 169.7
146.7 119.5 87.3 53.6 23.1 7.4 5.8 0
13.2 19 20.6 23.1 26.4 26.4 32.1 36.3 40.4 43.7
46.1 50.3 56 62.6 71.7 81.6 93.1 109.6 139.3 167.3
208.5 242.3 261.2 264.5 266.2 265.3 260.4 243.9 225.8 204.4
176.3 143.4 105.5 62.6 22.2 7.4 5.8 0
13.2 17.3 17.3 23.1 25.5 25.5 27.2 30.5 32.1 35.4
37.9 42.8 50.3 60.2 72.5 85.7 104.6 131 185.4 242.3
313.1 359.3 393.9 405.4 404.6 401.3 390.6 360.9 326.3 285.9
241.4 189.5 136 83.2 35.4 7.4 5.8 0
13.2 16.5 14.8 23.1 23.1 22.2 23.9 24.7 27.2 29.7
32.1 37.9 45.3 57.7 72.5 90.6 116.2 158.2 239.8 320.5
402.1 479.6 528.2 529.8 529 531.5 529.8 501 456.5 412
356 286.8 214.2 139.3 64.3 9.9 6.6 0
13.2 15.7 14 19.8 20.6 18.1 21.4 21.4 24.7 28
30.5 37.1 45.3 56.9 70.9 93.1 122 168.1 257.9 337
425.2 505.1 540.5 542.2 548.8 551.3 545.5 505.1 458.1 415.3
356 285.1 208.5 130.2 52.7 9.1 6.6 0
13.2 15.7 14 19 20.6 18.1 20.6 21.4 24.7 28
31.3 37.1 46.1 56 70.9 90.6 119.5 169.7 254.6 337
426.8 508.4 535.6 537.2 543.8 545.5 539.7 499.3 454.8 412
353.5 282.6 206.8 128.5 52.7 9.1 6.6 0
13.2 14 13.2 16.5 19 17.3 19.8 20.6 23.1 26.4
31.3 37.1 45.3 54.4 65.1 82.4 105.5 143.4 205.2 268.6
336.2 388.9 422.7 432.6 431 425.2 414.5 387.3 349.4 306.5
257.1 200.2 141.7 82.4 28 7.4 5.8 0
13.2 13.2 12.4 17.3 19 17.3 18.1 20.6 22.2 25.5
29.7 37.1 44.5 51.1 61.8 74.2 88.2 115.4 156.6 198.6
244.7 278.5 293.3 299.9 304.1 302.4 293.3 271.9 250.5 226.6
192.8 155.7 112.9 67.6 25.5 6.6 4.9 0
13.2 13.2 12.4 17.3 19 17.3 19 21.4 23.1 24.7
29.7 35.4 44.5 53.6 62.6 73.3 86.5 109.6 144.2 179.6
223.3 253.8 266.2 272.7 281.8 282.6 278.5 264.5 246.4 220.8
186.2 146.7 103 58.5 21.4 6.6 4.9 0
13.2 13.2 12.4 18.1 18.1 18.1 19.8 21.4 23.1 24.7
29.7 37.1 42.8 52.7 63.4 75.8 89 111.2 140.9 170.6
202.7 223.3 234.8 239 242.3 242.3 238.1 226.6 210.9 191.2
164 131 93.9 53.6 19 6.6 4.9 0
13.2 12.4 14 17.3 18.1 19 20.6 23.1 26.4 29.7
33.8 42 48.6 57.7 66.7 75 86.5 105.5 131 157.4
180.5 193.6 197.8 193.6 185.4 182.1 175.5 161.5 145.8 128.5
109.6 85.7 59.3 33 14.8 7.4 5.8 0
13.2 12.4 14 19 19 19.8 21.4 23.9 28.8 34.6
42 51.9 57.7 64.3 71.7 80.8 89.8 104.6 125.2 145
164 178 182.9 181.3 175.5 173 167.3 152.4 132.7 112.9
90.6 68.4 47 27.2 14 7.4 5.8 0
13.2 12.4 14.8 18.1 22.2 21.4 24.7 28 33 37.1
43.7 48.6 55.2 61.8 68.4 75 83.2 95.6 112.9 128.5
143.4 154.1 157.4 154.9 151.6 149.1 144.2 131 116.2 100.5
81.6 62.6 44.5 28.8 15.7 8.2 6.6 0
13.2 13.2 14.8 17.3 20.6 25.5 28 31.3 33.8 37.1
40.4 44.5 49.4 54.4 59.3 65.1 72.5 83.2 97.2 113.7
128.5 135.1 136.8 134.3 130.2 127.7 122.8 112.9 100.5 87.3
73.3 58.5 42.8 28 14 7.4 5.8 0
13.2 13.2 14.8 17.3 21.4 23.9 27.2 31.3 35.4 39.6
41.2 43.7 47.8 51.9 56.9 61.8 68.4 79.1 93.1 107.1
120.3 126.9 128.5 125.2 122 119.5 116.2 107.9 98.9 87.3
75.8 61.8 46.1 30.5 15.7 7.4 5.8 0
13.2 14 15.7 17.3 20.6 23.9 26.4 28 32.1 33.8
36.3 38.7 42 44.5 48.6 52.7 58.5 70 84 100.5
113.7 123.6 126.1 124.4 122 121.1 118.7 111.2 100.5 89
76.6 61.8 45.3 29.7 14.8 7.4 5.8 0
13.2 14 14 18.1 20.6 23.1 24.7 25.5 28 29.7
30.5 31.3 33.8 36.3 38.7 42.8 50.3 61.8 75.8 90.6
103 111.2 114.5 115.4 112.9 112.1 108.8 102.2 93.1 83.2
71.7 57.7 44.5 29.7 15.7 7.4 5.8 0
13.2 14 13.2 16.5 19 20.6 20.6 22.2 24.7 26.4
27.2 28.8 29.7 31.3 33.8 38.7 45.3 56 70.9 84
95.6 103 106.3 106.3 104.6 103.8 100.5 93.9 85.7 75.8
65.1 52.7 39.6 26.4 15.7 9.1 7.4 0
13.2 14.8 13.2 14.8 17.3 19.8 20.6 21.4 24.7 25.5
26.4 28 28.8 29.7 33 37.1 45.3 56 70 84
94.8 101.4 105.5 106.3 103.8 102.2 98.9 93.1 84 74.2
63.4 51.9 38.7 25.5 14.8 9.1 7.4 0
